IESNA:LM-63-2002
[TEST]P954417
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-935-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28277
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3915.5 4423.9 4930.4 5358.9 5686.2 5884.9 6031 6182.9 6327.1 6492.7
6695.2 6913.4 7184.2 7480.3 7850.4 8378.3 9106.9 10092.5 11393.8 13059.3
15215.7 17800.7 20196.8 21587.6 21322.7 19281.2 15498.2 11243.8 7215.4 5129.1
3539.5 2218.8 1235 268.8 0 0 0
3915.5 4347.9 4807.6 5181.7 5460.2 5643.3 5769.9 5908.3 6054.4 6204.3
6393.3 6619.3 6882.2 7174.4 7525.1 7984.8 8602.3 9418.5 10462.7 11913.9
13805.4 15620.9 16511.2 16205.3 15132 13332 10495.8 7102.4 3835.6 2265.5
1248.7 559.1 216.2 27.3 0 0 0
3915.5 4303.1 4659.6 4920.6 5117.4 5236.2 5320 5429 5524.5 5616.1
5744.6 5916 6118.6 6313.4 6521.9 6777.1 7077 7437.4 7879.6 8321.8
8456.2 8012.1 6888.1 5569.3 4100.5 2846 2010.3 1451.3 1018.8 732.4
494.8 296.1 165.6 74 13.6 0 0
3915.5 4192.1 4457 4651.8 4764.8 4823.2 4864.1 4881.7 4870 4825.2
4758.9 4723.9 4684.9 4591.4 4386.9 4094.7 3790.8 3500.5 3251.2 3081.7
2996 2918.1 2810.9 2629.8 2491.5 2384.3 2053.2 1663.6 1098.7 769.5
549.3 381.8 253.2 109.1 15.6 0 0
3915.5 4081 4271.9 4416.1 4494 4513.5 4468.7 4347.9 4153.1 3899.9
3627.2 3407 3262.9 3175.2 3105.1 3001.9 2853.8 2711.6 2600.6 2542.1
2542.1 2557.7 2561.6 2546 2431.1 2177.9 1909 1729.8 1457.1 1170.7
849.3 557.1 303.9 118.8 7.8 0 0
3915.5 3991.4 4083 4188.2 4264.1 4256.4 4153.1 3952.5 3709 3481.1
3292.1 3157.7 3079.8 3021.3 2953.2 2848 2699.9 2520.7 2345.4 2207.1
2133 2142.8 2203.2 2244.1 2228.5 2160.3 2012.3 1772.7 1505.8 1254.5
1018.8 800.6 582.4 339 146.1 0 0
3915.5 3870.7 3899.9 3973.9 4055.7 4094.7 4034.3 3901.8 3753.8 3621.3
3486.9 3335 3177.2 3023.3 2873.3 2715.5 2542.1 2359 2185.6 2043.4
1916.8 1809.7 1718.1 1659.7 1642.2 1636.3 1605.1 1535 1414.2 1244.8
960.4 658.4 364.3 192.9 70.1 0 0
3915.5 3790.8 3718.7 3734.3 3853.1 4005.1 4123.9 4133.6 4049.9 3917.4
3763.5 3580.4 3368.1 3144.1 2931.7 2729.1 2536.3 2349.3 2181.7 2051.2
1955.8 1893.4 1842.8 1780.5 1685 1535 1379.2 1266.2 1164.9 1051.9
903.9 699.3 450 261 85.7 0 0
3915.5 3695.3 3527.8 3502.5 3619.4 3913.5 4229.1 4377.1 4332.3 4164.8
3964.2 3759.6 3543.4 3303.8 3064.2 2830.4 2610.3 2407.7 2230.4 2094.1
1990.8 1918.8 1889.6 1870.1 1827.2 1733.7 1620.7 1492.2 1361.6 1209.7
1024.6 798.7 588.3 370.1 120.8 0 0
3915.5 3603.8 3352.5 3227.8 3288.2 3584.3 4018.7 4367.4 4451.2 4305.1
4061.6 3827.8 3611.6 3385.6 3161.6 2937.6 2715.5 2499.3 2310.3 2166.2
2045.4 1965.5 1907.1 1881.8 1844.7 1776.6 1679.2 1570.1 1451.3 1318.8
1135.7 901.9 662.3 364.3 113 3.9 0
3915.5 3522 3245.4 3081.7 3105.1 3370 3771.3 4121.9 4318.7 4264.1
4059.6 3827.8 3611.6 3397.3 3186.9 2976.5 2758.4 2544.1 2357.1 2199.3
2064.9 1973.3 1905.1 1864.2 1821.4 1743.5 1628.5 1503.8 1379.2 1233.1
1051.9 814.3 592.2 315.6 85.7 0 0
3915.5 3506.4 3177.2 2949.3 2906.4 3081.7 3395.3 3753.8 3991.4 4014.8
3888.2 3691.4 3496.6 3315.5 3136.3 2943.4 2740.8 2536.3 2347.3 2185.6
2047.3 1948 1862.3 1784.4 1690.9 1552.5 1359.7 1135.7 925.3 751.9
580.5 387.6 235.7 118.8 9.7 0 0
3915.5 3410.9 3005.7 2686.3 2528.5 2536.3 2635.6 2770 2877.2 2933.7
2933.7 2863.5 2773.9 2678.5 2573.3 2462.3 2353.2 2234.3 2092.1 1946
1805.8 1646.1 1480.5 1336.3 1190.2 993.5 798.7 656.5 543.5 432.5
317.5 196.7 91.6 25.3 0 0 0
3915.5 3340.8 2875.2 2487.6 2248 2144.7 2111.6 2107.7 2096 2078.5
2041.5 1971.4 1887.6 1788.3 1671.4 1575.9 1482.4 1410.3 1363.6 1344.1
1318.8 1264.2 1176.6 1065.6 933.1 794.8 666.2 553.2 446.1 348.7
249.3 140.3 60.4 9.7 0 0 0
3915.5 3305.7 2787.6 2364.9 2086.3 1948 1875.9 1813.6 1743.5 1665.5
1595.4 1538.9 1474.6 1422 1359.7 1297.4 1231.1 1145.4 1050 970.1
888.3 814.3 750 699.3 642.8 572.7 494.8 416.9 333.1 255.2
173.4 109.1 52.6 1.9 0 0 0
3915.5 3276.5 2735 2300.6 2008.4 1852.5 1757.1 1665.5 1577.9 1490.2
1406.4 1334.4 1266.2 1198 1135.7 1075.3 1011 944.8 882.4 816.2
753.9 699.3 650.6 598 535.7 481.2 418.8 348.7 268.8 198.7
144.2 85.7 29.2 0 0 0 0
3915.5 3303.8 2752.5 2310.3 1994.7 1811.6 1688.9 1595.4 1515.5 1437.6
1359.7 1285.7 1209.7 1141.5 1079.2 1016.9 952.6 882.4 812.3 740.2
677.9 625.3 580.5 541.5 502.6 459.7 401.3 337 280.5 231.8
179.2 122.7 44.8 0 0 0 0
3915.5 3319.4 2772 2324 1986.9 1764.9 1634.4 1550.6 1476.6 1398.7
1324.6 1250.6 1184.4 1122 1063.6 1001.3 938.9 868.8 798.7 728.5
666.2 621.4 584.4 553.2 516.2 465.6 397.4 340.9 298 253.2
198.7 132.5 52.6 15.6 0 0 0
3915.5 3319.4 2793.4 2341.5 1981.1 1727.9 1589.6 1509.7 1435.7 1361.6
1279.8 1209.7 1149.3 1083.1 1018.8 954.5 888.3 822.1 755.8 693.5
642.8 609.7 578.6 545.4 494.8 424.7 339 298 255.2 208.4
151.9 79.9 33.1 7.8 0 0 0
3915.5 3385.6 2877.2 2423.3 2029.8 1735.7 1579.8 1496.1 1422 1359.7
1287.6 1219.4 1153.2 1088.9 1022.7 958.4 892.2 827.9 767.5 713
668.2 633.1 598 555.2 492.8 393.5 296.1 255.2 214.3 169.5
120.8 70.1 37 15.6 3.9 0 0
3915.5 3424.6 2933.7 2479.8 2072.7 1762.9 1589.6 1498 1425.9 1359.7
1291.5 1225.3 1161 1096.7 1034.4 972 907.8 845.4 787 734.4
689.6 652.6 613.6 564.9 496.7 393.5 292.2 251.3 208.4 165.6
114.9 68.2 39 19.5 9.7 0 0
3915.5 3440.2 2970.7 2528.5 2111.6 1811.6 1597.4 1507.7 1427.9 1371.4
1307.1 1242.8 1180.5 1118.1 1057.8 999.3 937 874.6 816.2 757.8
711 672.1 631.1 586.3 502.6 399.3 309.7 270.8 226 181.2
128.6 77.9 46.8 29.2 17.5 7.8 0
3915.5 3549.2 3140.2 2717.4 2298.6 1930.5 1671.4 1527.2 1449.3 1387
1330.5 1272 1213.6 1155.2 1094.8 1034.4 974 911.7 855.2 800.6
751.9 707.1 662.3 611.7 549.3 469.5 370.1 315.6 268.8 222.1
169.5 107.1 66.2 42.9 31.2 15.6 0
3915.5 3631.1 3294.1 2918.1 2516.8 2135 1815.5 1575.9 1457.1 1387
1330.5 1274 1217.5 1159.1 1100.6 1038.3 972 911.7 853.2 798.7
753.9 707.1 658.4 603.9 543.5 477.3 401.3 337 290.3 243.5
194.8 140.3 72.1 42.9 27.3 13.6 0
3915.5 3709 3473.3 3175.2 2842.1 2475.9 2117.5 1772.7 1511.6 1400.6
1334.4 1274 1217.5 1159.1 1096.7 1036.3 972 907.8 845.4 779.2
716.9 658.4 603.9 553.2 510.4 459.7 397.4 331.2 268.8 220.1
177.3 132.5 74 33.1 17.5 5.8 0
3915.5 3833.6 3720.7 3547.3 3266.8 2945.4 2623.9 2296.7 1872 1531.1
1369.4 1293.5 1231.1 1170.7 1112.3 1051.9 989.6 927.2 863 794.8
730.5 666.2 607.8 553.2 500.6 446.1 387.6 331.2 268.8 204.5
157.8 111 70.1 37 17.5 7.8 0
3915.5 3962.2 3985.6 3962.2 3827.8 3617.4 3368.1 3091.5 2736.9 2279.1
1805.8 1455.1 1287.6 1211.6 1155.2 1100.6 1042.2 991.5 942.8 884.4
825.9 753.9 681.8 615.6 563 512.3 563 590.2 446.1 356.5
235.7 173.4 99.3 48.7 23.4 11.7 0
3915.5 4088.8 4258.3 4396.6 4451.2 4408.3 4270 4088.8 3919.4 3716.8
3407 2986.3 2493.4 1990.8 1583.7 1367.5 1305.2 1258.4 1176.6 1102.6
1046.1 995.4 923.3 870.8 917.5 952.6 802.6 609.7 370.1 276.6
206.5 150 101.3 58.4 29.2 9.7 0
3915.5 4217.4 4534.9 4831 5051.1 5177.8 5185.5 5113.5 5045.3 5023.9
5010.2 4951.8 4836.9 4692.7 4509.6 4297.3 4030.4 3775.2 3685.6 4020.7
4747.3 5438.8 5542 4803.7 3389.5 2008.4 1186.3 746.1 516.2 377.9
286.4 206.5 140.3 79.9 31.2 7.8 0
3915.5 4342.1 4788.2 5230.4 5600.5 5838.1 5951.1 5990.1 6029 6097.2
6202.4 6338.8 6502.4 6652.4 6802.4 6915.4 7094.6 7416 8016 8997.8
10271.8 11652.9 13000.9 14037.2 14158 13185.9 11319.8 8843.9 6175.1 3859
2242.1 1334.4 759.7 286.4 87.7 3.9 0
3915.5 4386.9 4903.1 5415.4 5840.1 6120.6 6260.8 6321.2 6377.7 6455.6
6562.8 6691.3 6858.9 7028.3 7211.5 7460.8 7819.2 8341.3 9112.7 10182.1
11602.2 13476.2 16032 19203.3 21248.7 20753.9 19236.4 17148.2 14894.3 12755.4
10567.8 8154.3 5581 3280.4 1330.5 335.1 0
3915.5 4420 4981 5565.4 6029 6332.9 6482.9 6527.7 6551.1 6562.8
6592 6631 6681.6 6703 6771.2 6923.2 7190 7614.7 8302.3 9313.3
10675 12574.3 15432 19631.8 25216.7 26993.3 25559.6 23859 21977.2 20017.5
17126.7 13382.7 9327 5678.4 2242.1 716.9 0
3915.5 4494 5156.3 5832.3 6391.4 6730.3 6827.7 6767.3 6623.2 6414.7
6184.9 5964.7 5746.6 5544 5444.6 5563.5 6081.6 7001.1 8113.4 9155.6
10143.2 11294.4 12868.4 15137.8 19483.8 24688.8 23627.2 21104.5 19448.7 18315
16700.1 14364.5 11222.4 7811.4 3054.4 502.6 0
3915.5 4533 5337.5 6073.8 6662.1 6948.5 6942.6 6695.2 6303.7 5890.7
5499.2 5171.9 4918.7 4770.6 4916.7 5643.3 6880.3 8391.9 9987.3 11668.5
13507.4 15258.6 16930 18868.2 21733.7 25392 26103.1 24217.4 22101.9 19933.8
17358.5 13900.9 9806.2 4747.3 1858.4 208.4 0
3915.5 4593.4 5376.5 6151.8 6751.7 7040 6917.3 6481 5929.7 5487.5
5094 4780.4 4556.3 4505.7 4928.4 6048.5 7712.1 9802.3 12379.5 15511.8
18946.1 22477.9 26007.6 29180.9 32786.6 36102.1 36941.7 35424.2 32531.4 28672.5
23597.9 16610.5 10780.2 5960.8 2875.2 333.1 0
3915.5 4597.3 5386.2 6151.8 6732.3 6989.4 6864.7 6440.1 5892.7 5401.8
5008.3 4700.5 4497.9 4527.1 5115.4 6436.2 8341.3 10838.6 14011.9 17623.5
21305.2 24908.9 28534.2 32270.4 36495.6 39567.6 39740.9 37317.6 33094.4 27507.6
21667.5 16094.3 10517.2 6118.6 2425.2 305.8 0
3915.5 4597.3 5366.7 6105 6636.8 6880.3 6851.1 6576.4 6153.7 5690.1
5277.1 4969.3 4757 4739.5 5203.1 6364.1 8066.6 10102.3 12480.8 15118.3
17754 20401.3 22945.4 25501.1 29003.6 32436 33353.5 31645.1 28740.6 24959.6
20738.3 16074.8 12106.8 7209.5 2736.9 241.6 0
3915.5 4544.7 5261.5 5933.6 6420.6 6669.9 6749.8 6705 6519.9 6241.4
5931.6 5633.6 5376.5 5238.1 5366.7 5995.9 7139.4 8614 10186 11643.1
13049.6 14284.6 15449.5 17078 20175.3 23286.3 22885 20243.5 17804.6 15648.2
12956.1 9736.1 6531.6 3177.2 892.2 109.1 0
3915.5 4542.7 5183.6 5773.8 6200.5 6438.1 6574.5 6662.1 6706.9 6720.6
6697.2 6631 6549.1 6459.5 6445.9 6603.7 7086.8 7932.2 9116.6 10464.6
12009.4 13926.2 16458.6 19746.8 23202.5 23853.1 20233.8 15636.5 11500.9 8374.4
6572.5 4801.8 3483 2049.3 570.8 23.4 0
3915.5 4435.6 4975.2 5471.9 5834.2 6052.4 6214.1 6354.3 6484.9 6650.4
6829.7 7008.9 7236.8 7455 7751.1 8193.2 8830.2 9739.9 11117.2 12995
15289.8 17952.7 21116.2 24653.8 25921.9 24053.8 19637.7 14736.5 9952.3 7178.3
5193.3 3465.5 2086.3 481.2 11.7 0 0
3915.5 4423.9 4930.4 5358.9 5686.2 5884.9 6031 6182.9 6327.1 6492.7
6695.2 6913.4 7184.2 7480.3 7850.4 8378.3 9106.9 10092.5 11393.8 13059.3
15215.7 17800.7 20196.8 21587.6 21322.7 19281.2 15498.2 11243.8 7215.4 5129.1
3539.5 2218.8 1235 268.8 0 0 0
